IESNA:LM-63-2002
[TEST]P1503598
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-836-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/28/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-SM4-02-LS-FS-010-XXXX-BRSS-XX (3000K-800LM)
[LUMINAIRE]PrentaLux Fluxyn SM4 SURFACE MOUNT, RING, BRASS REFLECTOR
[MORE]LIGHT LEVEL 2 - 800 NOMINAL LUMENS
[LAMP]SELECTABLE CCT - 3000K CCT, 90 CRI
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] INDOOR, ATRIUM, COMMERCIAL, HALLWAY, HOSPITALITY, HOTEL, OFFICE, RESIDENTIAL, DIRECT, DOWNLIGHT
[_SEARCH_MOUNTING] Ceiling, Surface, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]91
TILT=NONE
1 -1 1 37 1 1 1 -0.666667 -0.666667 0
1 1 8.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
31.4 31.3 31.2 30.9 30.7 31.4 32.5 33.7 35.1 36.6
38.3 39.8 41.1 42.2 41.3 39.3 35.9 31.8 26.9 21.8
16.8 12 8.2 6.1 5 4.4 3.9 3.4 2.9 2.7
2.5 2.2 1.7 1.6 1 0.2 0
